Title:				PCB for TMC3241-EVAL V1.0
Number:				24-101246A

Date:				2024-08-02
Name:				TMC3241-EVAL_V10

Designed by: 			CV
Approved by: 			TE

Layers:				4
PCB Width:			55 mm
PCB Height:			85 mm
PCB Thickness:			1.6 mm

Copper width:			0.2 mm
Copper clearance:		0.2 mm

Min Drill:			0.3 mm

VIAs under U301 shall be plugged and capped (IPC-4761 Type VII).

Outer Layer Copper:		35 m (end)
Inner Layer Copper:		70 m

Silk Screen Top:		required (black)
Silk Screen Bottom:		required (black)
Solder Mask Top:		white
Solder Mask Bottom:		white
UL logo:			required (not for protos / pool services)